https://www.AutomationDirect.com/vibration-switches?utm_source=cYO8-v2_hxg&utm_medium=VideoTeamDescription
(VID-PC-0006)
New ProSense VCST series vibration sensors accurately detect vibrations of industrial equipment, primarily rotating equipment such as steam and gas turbines, pumps, motors, compressors, and rolling mills. Vibration sensors provide early detection of developing malfunctions, allowing for timely maintenance before major damage or failure results in costly repairs and production downtime. These MEMS based sensors are available with a 0 to 25 mm/s (RMS) or 0 to 50 mm/s (RMS) sensing range, a digital PNP output switch, and an analog 4-20 mA output. They provide vibration sensing to standard DIN ISO 10816, are UL listed, CE marked, RoHS compliant, and come with a 5-year warranty.
Monday Minute at AutomationDirect. AutomationDirect offers thousands of sensing products and accessories and we now offer ProSense VCST series vibration sensors. These sensors accurately detect vibrations of industrial equipment, primarily rotating equipment such as steam and gas turbines, pumps, motors, compressors, and rolling mills. Vibration Monitoring also referred to as Machine Condition Monitoring can provide early detection of developing malfunctions, allowing for timely maintenance before major damage or failure results in costly repairs and production downtime. These MEMS-based sensors (Micro Electro Mechanical Systems) are available with a vibration velocity range of 0 to 25 mm/s (RMS) or 0 to 50 mm/s (RMS) and a frequency range of 10 to 1000 Hz. They have an 18 to 32 VDC operating voltage range, provide a digital PNP output switch and a 4-20mA analog output, and offer green and yellow status LEDs. They provide vibration sensing to standard DIN ISO 10816, have an IP67 environmental protection rating and offer these agency approvals, (UL listed, CE marked, RoHS compliant) and come with a 5-year warranty. There are also several mounting accessories available for these vibration sensors. Learn more on the sensors we offer by visiting www.automationdirect.com/vibration-switches Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings