Visit www.AutomationDirect.com for products and prices. (VID-PS-0030)
AutomationDirect carries the Endress Hauser Cerabar series of pressure transmitters in ceramic and stainless steel. They are compact and designed for high-pressure applications that require corrosion resistant transmitters. The PMC11 and 21 series ceramic measuring cells have membranes up to 30 times thicker than conventional cells and provide increased accuracy. They measure up to 40 bar (600 psi). The MPM11 and 21 series stainless steel transmitters are designed for harsh environments and provide reliability. They measure up to 400 bar (6,000 psi). Both types provide a 1/2 in male NPT outer and 1/4 in female NPT inner connection and are available with an M12 quick-disconnect cable style or an ISO4400 valve plug for electrical connections. To learn more about us and our products visit automationdirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings