To learn more: https://www.AutomationDirect.com/productivity?utm_source=c5TxxEnwny4&utm_medium=VideoTeamDescription
(VID-PRO-0002)
Productivity PLCs from AutomationDirect are the perfect controls pairing with Durapulse GS series VFDs. This video explains how these two products work seamlessly with brief overviews of setup.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=c5TxxEnwny4&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
When you need to control the speed of an AC motor, you need a variable frequency drive. The Durapulse GS series VFDs from AutomationDirect are a smart choice – and when you need to control GS VFDs, there is definitely no smarter choice than AutomationDirect’s Productivity PLCs. In fact, when you see how made-for-each-other these star products are and what that means for your projects, you’ll most likely decide that this combo is the ONLY choice. The key is the Productivity Suite programming software, where the GS drive parameters are built right in, so once you’ve established Ethernet communications between your drive and the Productivity’s remote IO port, your setup is practically done. The Productivity takes over, auto-discovering the VFD, identifying it, and treating it as an extension of the PLC itself. There is no need for setting up messages or messing around with network configuration files. All of the drive’s parameters and configuration become part of your PLC project. You don’t need to spend any time looking up addresses and creating tags for all the drive’s parameters - they are already in your program with full descriptions, current values and range information! There is even an option that allows Productivity Suite automatically to transfer an updated drive configuration to the remote IO drives whenever the project is downloaded to the PLC. Custom instructions for GS drives in the Productivity software make controlling and monitoring the drives a snap. GS Write and GS Read instructions are ready to be thrown in your ladder code and contain everything you need to set up automatic and triggered writes and reads to interact with your drives. The ready-made partnership with Durapulse GS series drives will save you setup time and programming aggravation in your motor control implementation and is just one reason that Productivity PLCs and Durapulse drives from AutomationDirect are the smarter choice for VFD applications! To find out more about these feature-packed and affordable controllers, as well as about Durapulse VFDs and thousands of other high quality, high-value automation, and controls products, visit www.automationdirect.com!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings