Visit www.AutomationDirect.com for products and prices. (VID-DD-0089)
Powered by Do More Designer 2.10, BRX PLCs from AutomationDirect and Host Engineering are communications powerhouses. From specialized capabilities to much wider applications, BRX PLCs are built to chat. Do-More devices are at home (and DMZ safe) on the web with a built-in web server and Rest API along with many built-in network protocols. In controls networks, BRX PLCs display mastery of the tried and true Modbus communications protocols, featuring the advanced no-ladder-code Modbus scanner. Do-More really shines when it comes to Ethernet IP communications. As an explicit server or client or an implicit scanner or an adapter, a BRX handles this powerful networking protocol with ease. In fact, setup couldn’t be easier. When using the BRX as an implicit scanner, simply import the target device’s EDS file, and Do-More will auto-generate a configuration UDT – no need for manual entry! Check out these networking heavyweights at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings