https://www.AutomationDirect.com/float-level-switches?utm_source=aj6tae3249Q&utm_medium=VideoTeamDescription
(VID-LE-0016)
AutomationDirect has added more low-cost ProSense top- and side-mount float level switches including the FLS-VM-800 float switch which has a 3/4" PVC pipe fitting for use in HVAC condensate lines, and the FLS-VD series that includes a 3/4" MNPT connection for mounting to most standard 3/4" bungs in 55-gallon drums. Additional float switches, in medium and large sizes, have been added in various material constructions for compatibility with a variety of liquid types, temperature ranges, and system pressures.
New ProSense float level switches are CE marked, RoHS compliant, and come with a 1-year warranty.
Monday Minute at AutomationDirect. AutomationDirect carries an extensive lineup of level sensors and controllers including these low-cost ProSense float level switches designed for 55-gallon drums and HVAC applications. The FLS-VM-800 float switch has a 3/4" PVC pipe fitting for use in HVAC condensate lines. The FLS-VD series includes a 3/4" MNPT connection for mounting to most standard 3/4 bungs in 55-gallon drums and can monitor high and low levels. AutomationDirect also offers a selection of top and side-mount float switches, in medium and large sizes, with various material constructions for compatibility with a variety of liquid types, temperature ranges, and system pressures. The ProSense line of level sensors provide a low-cost solution for single point monitoring of liquid levels. These ProSense float level switches are made in the USA and come with a 1-year warranty. Learn more on the level sensor and controller products we offer by visiting www.automationdirect.com/level-sensors Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings