Visit www.AutomationDirect.com for products and up to date prices.
(VID-PA-0011)
AutomationDirect’s ProductivityOpen Arduino-based controller line offers controller shields and IO options for industrial applications. In addition to general-purpose IO shields there are many specialized options including a 2-port communications shield that provides a reliable interface between the ProOpen controller and serial networks or devices. The P1AM-Serial is housed in an industrialized Arduino MKR form factor and each 4-pin port supports RS-232 or RS-485 communications. And, we’ve included multiple code samples in the library.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings