https://www.AutomationDirect.com/dc-power-supplies?utm_source=a920gEg4EI8&utm_medium=VideoTeamDescription
(VID-PPO-0005)
RHINO PRO (DIN Rail Performance Series) PSN and PSD series switching power supplies are available in single-phase and 3- phase input units and feature universal AC input voltage range (1-Phase units), a built-in constant current circuit for charging applications (3-Phase units) and a power boost of 150% for up to 7 seconds.
Online Support Page: https://community.automationdirect.com/s/?utm_source=a920gEg4EI8&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is excited to launch more power supplies from our brand Rhino. New RHINO PRO PSN and PSD series switching power supplies are available in single-phase and 3-phase input units and feature universal AC input voltage range, a built-in constant current circuit for charging applications and a power boost of 150% for up to 7 seconds. Current output is available from 3.4A to 40A at 24 VDC. The Advanced Power Boost feature protects the system and ensures continuing operation when a large inrush current is detected due to faulty load on a multiple load connection. A built-in DC OK contact and DC OK/Overload LED indicator is common on both series. The RHINO PSD series, with built-in LCD display, gives users the ability to verify output current, output voltage, peak hold current, lifetime expectancy and ambient temperature data. Built-in active PFC is up to 96% efficient, and the full power temperature rating is -25°C to +60°C @ 5,000m. These new RHINO PRO series power supplies from AutomationDirect offer these agency approvals and have a three-year warranty. Learn more by visiting: www.automationdirect.com/dc-power-supplies Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings