Stride Pocket Portal: Wireless Cloud-based Datalogger IIoT at AutomationDirect


Related Products

N/A
N/A Thumbnail


To learn more: https://www.AutomationDirect.com/pocket-portal?utm_source=a0yJ1FFwHFg&utm_medium=VideoTeamDescription

(VID-CM-0042)

With STRIDE Pocket Portal, making your devices cloud-capable is a cinch. Simply install Pocket Portal near your device and connect using Modbus RTU, discrete I/O or analog inputs, download the Pocket Portal mobile app from your app store, open the app and create a new account, go to www.pocketportal.com to create a device profile, use the mobile app to add the portal to your account and start the provisioning, choose a subscription and that’s it! You are now part of the IIoT revolution.

Online Support Page: https://community.automationdirect.com/s/?utm_source=a0yJ1FFwHFg&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

Data is Key in this age of automation and innovation. Useable Data can inform you of maintenance issues, or even help find trends that make your innovations possible. Most solutions, on the market today, are designed for large scale installations and finding a solution that works for remote analog sensors or even a single Modbus RTU device, can seem impossible. The Stride Pocket Portal is the perfect solution for these applications. The Pocket Portal is a simple low-cost cloud-based data logging solution that can gather and store data from analog sensors or even a Modbus RTU compatible device. So, when the Pocket Portal is connected, your data will be streamed up to the Cloud so that you can access it, from any internet connection. The Pocket Portal has on-board analog inputs, that you can use along with the Modbus RTU RS-485 connection to pull data from your remote devices. Now, the Pocket Portal is not just a data logger, you will be able to control the outputs and write to the Modbus device, directly from the Web App. This solution does require a local wireless access point with internet connection and requires a monthly Data Subscription. Data Subscriptions start at only $8 a month. Provisioning your Pocket Portal to the Web App is made easy using the smartphone app, these apps are available for both Android and iOS platforms. Once your Pocket Portal is provisioned, you can then use the Web App to manage your device and account. From this Web App you can view and edit live or historical data and also export that data to other platforms. These exports can also be done automatically over email. You can create notifications and alarms that can inform users of important alerts. You can also create individual device profiles so that you can easily connect multiple Pocket Portals to your online account. The Stride pocket portal is the perfect solution to take small data and make large innovations. If you would like to see more information on the Stride Pocket Portal, please follow this link. Select here to see the setup video for this device. And make sure to select here to subscribe to our YouTube channel for upcoming products and solutions.



No data returned!
An error has occurred! Please contact support
Videos Home > Stride Pocket Portal: Wireless Cloud-based Datalogger IIoT at AutomationDirect