To learn more: https://www.automationdirect.com/motors?utm_source=_d-WpUAdLJs&utm_medium=VideoTeamDescription
(VID-MT-0023)
ACCU -Torq® Vector Duty 3-Phase AC Motors offer high performance vector duty for your VFD applications.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=_d-WpUAdLJs&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect sells an incredible selection of motors from a wide range of brands to fit almost any application. US Motors is a very popular brand and the ACCU-Torq® Vector Duty 3-Phase AC Motors offer High performance Vector duty for your VFD applications. ACCU-Torq® series AC motors offer a solution to applications requiring accurate positioning without the rapid acceleration dynamics of a servomotor. ACCU-Torq motors are designed for operation with all VFDs including IGBT and intelligent power module drives, and full closed-loop vector drives. These are capable of a 5000:1 constant torque speed range meaning they are designed to handle the excessive heat that occurs in applications that require full torque at zero motor speed. And they allow constant horsepower operation to twice base speed. All motors feature dual shafts so you can order with the encoder pre-installed or add an encoder using the available complete encoder kit. These 230/460V motors are available in sizes from ¼ to 20HP at 1800 RPM and 1 through 10HP at 1200 RPM. All these features are offered at a great price compared to similar high-end motors. Click here to buy motors for your applications. Click here to see our award-winning support options and click here to subscribe to see upcoming products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings