Visit www.AutomationDirect.com for products and prices.
(VID-CP-0014)
AutomationDirect offers Electronic Circuit Protection Devices from brands like E-T-A, Gladiator and WAGO. These Gladiator GECP series modular 12/24 VDC circuit protectors are available in both fixed trip current versions and a version with an adjustable trip current range and adjustable trip characteristics. They offer LED signaling with output alarms allowing for real-time status monitoring. This series is compact, lightweight, and available at a very low cost per channel. The protection modules come in ratings from 1amp up to 10amps and can be used as standalone devices or integrated into a modular system using optional power supply and ground modules, busbars, and comb jumpers. The modules offer a remote set/reset function useful in applications where physical access to the unit is difficult or dangerous. These Gladiator GECP series modular circuit protectors offer these agency approvals and have a 5-year warranty.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings