Visit www.AutomationDirect.com for products and prices. (VID-EID-0006)
AutomationDirect offers barcode scanners from Datalogic! These 1D and 2D handheld scanners are rugged and ergonomic. They are also impact-resistant, have an IP rating for water protection, use induction charging to avoid easily damaged charging leads, and have a wireless connection to their base, using either Bluetooth or RF technology. This elimination of cabling allows for freedom of movement without tangling or cable damage. The scanner base will connect to just about any controller on the market via USB or RS-232. It's also water resistant, and has many mounting options, from a desktop to a machine column, or even on a fork truck. If you need a barcode scanner that is rugged, easy to use, and versatile at a great price, check out Datalogic Rugged Handheld Scanners from AutomationDirect! To see more information on our Scanners and other great products, visit us at AutomationDirect.com!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings