To learn more: https://www.AutomationDirect.com/pneumatic-solenoid-valve?utm_source=Z6exZZOkqjI&utm_medium=VideoTeamDescription
(VID-PN-0067)
AutomationDirect NITRA ISO 5599/1 pneumatic solenoid valve components. These solenoid valves are completely interchangeable with any brand of ISO 5599/1 equipment.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=Z6exZZOkqjI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect.com has a full line of industrial pneumatics from Nitra, including ISO 5599 valves and related components. These are a robust directional control solution that conforms to the ISO 5599/1 standard. Components are available in Size 1 or Size 2 to deliver excellent performance for many industrial pneumatic systems. Valves and bases are fully interchangeable with 5599/1 systems from other manufacturers so you can easily replace components in existing applications. Valve bodies are available in 5-way, 2-position configurations with single or double solenoids and 5-way, 3-position with double solenoids. Bases and manifolds are available in either G-thread (BSPP) or NPT. Solenoids are available in a wide range of voltages. Click here to buy valves for your application. Click here to see more Monday Minute videos.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings