Visit www.AutomationDirect.com for products and prices. (VID-EN-0029)
Upgrade your enclosures today with Saginaw Enviro-Therm® air-to-air heat exchangers from AutomationDirect! Saginaw Enviro-Therm® air-to-air heat exchangers use the enclosure's ambient air and either heat pipes or an aluminum plate to transfer heat from inside the enclosure to the external environment. Since the ambient air is the cooling medium, the need for refrigerant is eliminated. Features include corrosion-resistant internal components, a filter-less design for max cooling and reduced clogging, simple installation using including threaded mounting studs, a programmable digital controller, and many other great features. Saginaw Enviro-Therm® air-to-air heat exchangers are UL recognized Type 3R and 12. For more information on these products from Saginaw and our full line of enclosures and accessories, visit us today at AutomationDirect.com!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings