To learn more: https://www.AutomationDirect.com/sensors?utm_source=YEY1ygnBh3M&utm_medium=VideoTeamDescription
(VID-SEN-0018)
Contrinex C23 standard and clear object detection photoelectric sensors expand our offering of discrete sensors. These Contrinex mini rectangular sensors are made in the USA and are available in diffuse, diffuse with adjustable background suppression, retroreflective, and through-beam models. Additionally, Contrinex TRU-C23 UV photoelectric sensors are ideally suited for detecting transparent objects such as plastic or glass.
Eaton E58 series 30mm harsh duty photoelectric sensors are among the most rugged and best-sealed photoelectric sensors on the market. Their stainless steel, PVDF, and tempered glass components are mechanically assembled using Vitron seals to ensure resistance to chemicals and moisture intrusion.
Online Support Page: https://community.automationdirect.com/s/?utm_source=YEY1ygnBh3M&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect offers thousands of sensing products and accessories and we now offer Contrinex C23 photoelectric sensors with IO-Link capability and Eaton E58 harsh duty photoelectric sensors. The Contrinex C23 standard and clear object detection sensors are mini rectangular photoelectric sensors and are ideal for limited-space applications. Sensor housings have an IP67 enclosure rating and are ECOLAB-approved for use in hygienic areas. The Contrinex TRU-C23 UV photoelectric sensors are specifically designed for detecting transparent objects, such as those made with plastic or glass. Since transparent materials absorb large amounts of polarized UV light, it is very easy to set the threshold at which these sensors switch. Select models are IO-Link compatible, providing continuous diagnostic information and easy remote sensor mode selection along with accurate object detection data. The Eaton E58 series are among the most rugged and best-sealed photoelectric sensors on the market. Their stainless steel, PVDF, and tempered glass components are mechanically assembled using Vitron seals to ensure resistance to chemicals and moisture intrusion, and they offer an IP69 rating. Through-beam models boast an impressive 250m (800ft) sensing range and all models offer incredible excess gain, allowing them to function in heavily contaminated applications. Learn more on the sensors we offer by visiting www.automationdirect.com/sensors Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect. P
Voted #1 mid-sized employer in Atlanta
Check out our
job openings