To learn more: https://www.automationdirect.com/ac-drives?utm_source=Y9kvjkiHJsg&utm_medium=VideoTeamDescription
(VID-DR-0369)
The Ironhorse ACG drives are a super affordable drive with high end features including flying start, kinetic energy buffering, built-in dynamic braking and they meet the stringent standards of UL 61800-5-1 and MIL 217Plus to improve safety and reliability.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=Y9kvjkiHJsg&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect.com offers VFDs for any application. The Ironhorse ACG drives are a super affordable drive with high end features including flying start, kinetic energy buffering, built-in dynamic braking and they meet the stringent standards of UL 61800-5-1 and MIL 217Plus to improve safety and reliability. Flying start allows a motor that is already spinning to be started or restarted. Kinetic energy buffering uses regenerative voltage from the motor to charge the DC bus to help ride through temporary power losses. These ACG drives are available in 230v from ½ to 20HP and 460v from ½ to 30HP, and all can be operated on single phase power with appropriate derating. All ACG drives come with a built-in potentiometer, easy wiring screw terminals, two relay outputs, and 5hp and smaller drives even have built-in DIN rail adapter. Since the ACG drives are part of the Ironhorse family they share the same intuitive menu structure, similar parameters and the same free VFDSuite software. You can add a remote keypad and a dual port, dual purpose ethernet module that adds Modbus TCP and Ethernet/IP. And most of the videos for other Ironhorse drives will work on the ACG drives reducing the learning curve. Free two-day shipping, free tech support and a 45-day money-back no-questions-asked return policy, makes it easy to try one today at AutomationDirect.com! Providing you with the products and support you need making AutomationDirect the number 1 value in automation. Click here to see all Ironhorse drive videos. Click here to buy drives for your applications.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings