https://www.AutomationDirect.com/proximity?utm_source=XrAruNyE3qI&utm_medium=VideoTeamDescription
(VID-PX-0012)
AutomationDirect offers ProSense inductive proximity sensors with 8mm triple-sensing inductive proximity sensor that is available in flush and non-flush mounting options, NO or NC outputs as well as NPN or PNP logic.
COnline Support Page: https://community.automationdirect.com/s/?utm_source=XrAruNyE3qI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect just launched, even more, new inductive proximity sensors from our brand ProSense. AutomationDirect has added a variety of new industrial, low-cost inductive proximity sensors to their portfolio. Added are 8mm triple-sensing inductive proximity sensors in flush and non-flush mounting options, which can detect ferrous metals up to a distance of 6mm. Also new are inductive proximity sensors with a metal face to provide more durable protection, with environmental ratings of IP65/66/67/68 and IP69K. They are available in 8mm, 12mm, 18mm and 30mm barrel sizes, with convenient M8 or M12 quick-disconnect connections. The new ProSense proximity sensors have a lifetime warranty. Learn more by visiting https://www.automationdirect.com/proximity Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings