To learn more: https://www.automationdirect.com/pressure-sensors?utm_source=XgnV_kUeHdc&utm_medium=VideoTeamDescription
(VID-PR-0001)
Rugged pressure switches and transmitters provide accurate and reliable feedback for pressure control and monitoring applications. Switches provide simple setpoint-tripped signals, while transmitters can provide gauge, absolute, or differential pressure analog readings.
Online Support Page: https://community.automationdirect.com/s/?utm_source=XgnV_kUeHdc&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our new Air Differential and Stainless Steel Pressure transmitters from AutomationDirects brand: ProSense. We offer 52 new part numbers with these new pressure transmitters. Our new Stainless steel pressure transmitters are created with all stainless steel welded thin film sensing elements that provide very fast response times and are more compatible with different media sensing applications. These pressure transmitters are designed to be resistant to vibration, shock and EMI/RFI. Pressure sensing ranges are from vacuum up to 5000 psi. They come in a ? inch NPT male threaded connection and you can get them in either 4 to 20ma or 0 to 10vdc output. These are also available in either a DIN L connection or 2 meter shielded cable made on as I have here. We now offer 19 new Differential Air Pressure transmitters that are precision engineered for accurate low differential pressure measurement of air and non-corrosive gases. These Differential Air Pressure transmitters are available in ranges from .1 inches w.c to 25 inches w.c. and can measure positive, negative and bi-directional pressures. They can be mounted on DIN rail or panel mounted and have an LED loop power indicator. These are great for applications like: HVAC duct static pressure, air filtering monitoring, fume hoods, isolation and clean rooms and air flow measurements to name a few. You can find the agency approvals and specs for these ProSense Air differential and stainless steel pressure transmitters on our website at: www.automationdirect.com Don’t forget: we sell other pressure transmitters, pressure sensors as well as Digital pressure switches and transmitters and more…. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about the products or how you plan to use them in your application by leaving us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings