Visit www.AutomationDirect.com for products and prices. (VID-P2-0032)
For our Productivity PLCs, AutomationDirect offers a wide-ranging line of I/O expansion modules, including high current isolated relay output modules and low voltage transistor logic input and output modules. We offer a 4-channel high current relay output module for the Productivity1000, for example. This card can switch up to 7A/point for both DC and AC control circuits and features four Form C (that is, normally open/normally closed) contacts. A similar 6-channel, high current (7A/point) relay output module is available for the Productivity 2000. On the low voltage side for the Productivity2000, we carry a 16-point discrete input and a 16-point discrete output module. These modules work with devices that utilize transistor-transistor logic (TTL) and voltage levels ranging from 3.3 to 5 VDC. All modules come with a 45-day money-back guarantee and a 2-year warranty. Check out our full Productivity line at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings