Visit www.AutomationDirect.com for products and prices.
(VID-LS-0005)
These AutomationDirect Achieve brand of IEC and compact limit switches are available in a selection of sizes and styles, including the following. These limit switches offer a variety of actuator styles, with plunger, lever, and a new pull-action style that is activated when a cable attached to the switch is pulled. This pull-action actuator, offered in the ADM series, is useful for simple start/stop control or signaling applications. The AHP series 30mm IEC limit switches, with remote reset, feature a latching function that requires an external control signal to restore the switch contacts to their initial position and allow the switch to be triggered again. The AEM/AEP series switches feature a super compact profile with a 25mm hole spacing, ideal for space-limited applications. These AchieVe limit switches offer these agency approvals and have a one-year warranty.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings