https://www.AutomationDirect.com/enclosure-climate-control?utm_source=WwSOvOB9T3Y&utm_medium=VideoTeamDescription
(VID-EN-0024)
New quality Seifert products have been added to our enclosure thermal management lineup. The SlimLine series enclosure air conditioners are designed for outdoor use and operate with an internal closed loop system to protect from dust, oil, and water. These air conditioners offer up to 4,900 BTU/H, high-performance fans, and are constructed of heavy gauge carbon steel. The SlimLine Vario series air conditioners feature a programmable controller and adjustable compressor for utmost energy savings and provide up to 8,700 BTU/H with Modbus communication for unit monitoring and variable speed control.
An additional Seifert SoliTherm thermoelectric cooler allows for cooling capacities as low as 100 BTUs. An external mount frame to fit the new SoliTherm thermoelectric cooler has been added as well.
A variety of Seifert fan hoods are now available in various sizes in carbon or stainless steel, the latter of which includes a food-safe silicone seal.
Monday Minute at AutomationDirect. AutomationDirect offers thousands of enclosures and accessories including thermal management devices from the brand Seifert. The SlimLine series of enclosure air conditioners is designed for indoor and outdoor use, operating with an internal closed loop system to protect from dust, oil, and water intrusion. These air conditioners offer up to 4,900 BTU/H, high-performance fans, and are constructed of heavy gauge carbon steel. The SlimLine Vario series air conditioners feature a programmable controller and an adjustable compressor for utmost energy savings. This series provides up to 8,700 BTU/H with built-in serial RS485 Modbus communication for unit monitoring and variable speed control. An additional Seifert SoliTherm thermoelectric cooler allows for cooling capabilities as low as 100 BTUs with up to 680 BTU/H possible with the existing lineup. Available external frame mounts allow the SoliTherm thermoelectric coolers to be mounted externally on the sides or bottom of an enclosure. We offer a variety of Seifert fan hoods with various sizes in carbon or stainless steel, the latter of which includes a food-safe silicone seal. These Seifert thermal management devices come with a one-year warranty and offer these agency approvals. Learn more on the enclosure thermal management products we offer by visiting www.automationdirect.com/enclosure-climate-control Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings