https://www.automationdirect.com/brx
(VID-BRX-0025)
-The Do-more PLC platform is adding even more low cost Remote IO options, to its ever-expanding lineup. These three Remote IO controllers will allow you to expand and customize your system to meet the most demanding control applications.
Our FREE Practical Guide to Programmable Logic Controllers eBook: https://www.automationdirect.com/ebooks/plc-handbook
The Do-more PLC platform is adding even more low cost Remote IO options, to its ever-expanding lineup. These three Remote IO controllers will allow you to expand and customize your system to meet the most demanding control applications. First there is the Do-more IO controller, which is a low-cost way that allows you add up to 16 remote bases, and control that I/O as if it was part of the Local base. The DMI/O controller has a simple setup and can be expanded with up to 8 expansion I/O modules per base. Using up to 16 remote bases that will provide more than 4,000 discrete I/O points. Next is the BRX Style EBC100. This differs from the Do-more IO controller, in that the EBC100 can work with any Do-more CPU or any DirectLOGIC ERM100 module. Also, the EBC100 can be controlled over Modbus TCP. When using the EBC100 with a Do-more CPU or DirectLOGIC ERM100, you can have up to 16 remote racks with up to 8 expansion IO modules each. Last is a BRX Modbus Field slave controller. This Modbus I/O controller will allow any Modbus TCP or Modbus RTU master to control its I/O. Up to 31 Modbus RTU or 247 Modbus TCP racks are possible using this controller, which can also be expanded with up to 8 I/O modules each. That’s over 63,000 discrete I/O points! With all these Remote I/O possibilities it shows that with BRX you CAN Really DO MORE!! If you are interested in seeing more on this platform, please see this link. Subscribe here, to keep up to date with upcoming products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings