To learn more: https://www.AutomationDirect.com/enclosures?utm_source=W-axzuO8Etk&utm_medium=VideoTeamDescription
(VID-EN-0011)
The Heartland series of polycarbonate enclosures from AttaBox is ideal for applications requiring protection from moisture, corrosive environments, UV exposure or extreme temperatures. The Heartland series carries NEMA 1, 3R, 4, 4X, 6P and 12 ratings, and is available in sizes up to 24 x 24 x 10 inches. A line of accessories includes subpanels and swing panel kits, mounting feet, replacement latch kits, pole mount kits and enclosure vents.
Online Support Page: https://community.automationdirect.com/s/?utm_source=W-axzuO8Etk&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is excited to announce the recent launch of more Enclosures and Accessories from the brand, Attabox. These Attabox Industrial brand enclosures and accessories are from RobRoy Enclosures. The Heartland series of polycarbonate enclosures from AttaBox is ideal for applications requiring protection from moisture, corrosive environments, UV exposure or extreme temperatures. The Heartland series carries NEMA 1, 3R, 4, 4X, 6P, and 12 ratings, and is available in sizes up to 24 x 24 x 10 inches. These lightweight yet durable wall-mount enclosures are offered with opaque or smoked doors, with either polycarbonate or stainless-steel latches. A line of accessories includes subpanels and swing panel kits, mounting feet, replacement latch kits, pole mount kits, and enclosure vents. Also new are slotted security latches on select sizes of MachoBox and Triton enclosures, as well as more subpanel mounting options for Freedom series enclosures. Learn more by visiting: www.automationdirect.com/enclosures Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings