To learn more: https://www.automationdirect.com/click-plus-plc?utm_source=VWLY6ihU3U0&utm_medium=VideoTeamDescription
(VID-CL-0069)
CLICK PLUS PLCs combine the simplicity of the original CLICK PLC with advanced features, including Wi-Fi capability, MQTT communication, data logging, and mobile access. The new CLICK PLUS 2-slot CPU offers an additional built-in option module slot for even more PLC I/O customization.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=VWLY6ihU3U0&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
The CLICK PLUS DCM module adds 2 more serial connections to the CPU. Expanding your CPU capabilities to accommodate your serial demands. Each port can be configured as either RS-232 or RS-485 and can set to Modbus or ASCII configuration. Add 2 DCM modules to the 2 slot CLICK PLUS PLC and and make your PLC a serial powerhouse to control or share data with your many serial networks. To see more info on the DCM modules please see the following link. Click here to see more information on the CLICK PLUS PLC and select here to subscribe to our YouTube channel for upcoming products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings