To learn more: https://www.automationdirect.com/do-more?utm_source=VQT8T1QcZxQ&utm_medium=VideoTeamDescription
(VID-DM-0001)
Which Do-more PLC is the Best PLC for your application? This decision comes down to the application. If you are starting a new control systems the BRX PLC, would be the best choice.
Online Support Page: https://community.automationdirect.com/s/?utm_source=VQT8T1QcZxQ&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Over the years, the Do-more DM1 technology has grown to meet the needs of even the most demanding PLC professionals. Today the Do-more line of PLCs has grown to 3 distinct control systems. If you are building new control system, the BRX series PLCs is the way to go. This controller delivers many advanced features, that are not available in the other two controllers. With on board Datalogging, advanced motion control, Secure email and many other features, The BRX PLC should be considered the best choice for any scale project or any PLC budget, and at this price you will be hard pressed to find a better option. If you are using the DirectLOGIC 205 series but find you need more power under the hood, simply replace your aging CPU with the H2 version Do-more CPU and then you can migrate your DirectLOGIC Project to your Do-more using the migration tool, found in the free Do-more Designer software. See the video link on the migration tool in the description below. Now you will be able to update your system to handle the demands of today?s automation needs while still keeping costs down. If you are using the Terminator Field I/O system but would rather a stand-alone system, then the T1H Do-more CPU is the way to go. The T1H Do-more gives you a stand-alone system with a full feature CPU, but allows you to keep the features of the terminator platform. If you have any questions on this decision, please feel free to comment below or call into our free technical support team. Click on this link to subscribe to our YouTube channel to keep up to date with our products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings