https://www.go2adc.com/fuji-pb?utm_source=UhLU44vLziQ&utm_medium=VideoTeamDescription
(VID-PD-0012)
AutomationDirect is your source for Fuji Electric’s high-quality Command series pushbuttons, switches, indicators, and E-Stops for all your project needs. Offering AC and DC, IP65-rated, simple-to-install options in multiple colors, sizes, shapes, and mechanisms, find the ones you need for your next project! Choose standard mounting sizes of 16, 22, and 30 millimeters, with many options available, including…square and circular shapes, extended and flush mounting, metal and plastic housings, and 24v AC/DC or standard AC connections.
Community Solution Center: Community Solution Center: https://community.automationdirect.com/s/?utm_source=UhLU44vLziQ&utm_medium=VideoTeamDescription
Monday Minute at AutomationDirect. AutomationDirect is happy to be your source for Fuji Electric’s high-quality Command series pushbuttons, switches, indicators, and E-Stops for all your project needs. Offering AC and DC, IP65-rated, simple to install options in multiple colors, sizes, shapes and mechanisms, find the ones you need for your next project! Fuji’s standard pushbuttons are available in round and rectangle operators, featuring an integrated structure with built-in contacts to simplify installation and reduce control panel depth for high-density mounting. With a wide range of color, size, and Illuminated options to choose from, ADC has all you need for creating functional and attractive panel designs. Fuji selector switches provide two to five switch position selectors with maintained, momentary or spring return action. These switches are available from a 22 to 41mm operator size, and choose from knob, lever, key and joystick operators. Lastly, ADC carries a full line of Fuji emergency stop pushbuttons. These E-Stops include operators from 32 to 65mm and are push-to-lock with several different reset options, with select models offering lock-out/tag-out capability and LED illumination. Learn more at www.go2adc.com/fuji-pb Click here to see more Monday Minute videos.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings