https://www.AutomationDirect.com/disconnect-switches
(VID-CP-0005)
Merz enclosed versions and non-enclosed DIN rail and panel/door mount versions of Merz disconnect/motor control switches are now available. Non-enclosed UL 508 / UL 60947 600VAC manual motor controller switches are designed for snap-on DIN rail mounting, base mounting or front mounting in a door. ML1 compact switches are available for applications from 16A to 40A. For more demanding loads, the ML2 to ML3 series accommodates loads from 63A up to 125A. Accessories such as operating handles, shafts, auxiliary contacts, terminal shrouds and more are available. The enclosed Merz UL 508 disconnect switch (starting at $50.00) is a non-fusible, UL 508 / UL 60947 manual motor controller 600VAC disconnect switch rated at 25-125A and 40-63A. The gray polycarbonate plastic enclosure with red handle is NEMA/UL Type 1, 3R, 4, 4X rated.
Monday Minute at AutomationDirect. AutomationDirect recently launched new UL 508 Non-Fusible Disconnect Switches from the brand, Merz. The new lineup includes enclosed versions and non-enclosed DIN rail and panel/door mount versions of Merz disconnect / motor control switches. Non-enclosed UL 508 / UL 60947 600VAC manual motor controller switches are designed for snap-on DIN rail mounting, base mounting or front mounting in a door. The terminal screws are all accessible from one side. The ML1 compact switches are available for applications from 16A to 40A. The ML2 to ML3 series accommodates loads from 63A up to 125A. This new series includes a complete line of accessories such as: operating handles, shafts, auxiliary contacts, terminal shrouds and more. The Merz UL 508 disconnect switch with enclosure is a non-fusible, UL 508 / UL 60947 manual motor controller 600VAC "suitable as motor" disconnect switch rated at 25-125A (3-pole) and 40-63A (3-pole + Neutral). The gray polycarbonate plastic enclosure with red handle is NEMA/UL Type 1, 3R, 4, 4X rated. Also available from AutomationDirect are Merz rotary cam switches. These motor transfer (changeover) cam switches allow smooth transfer of one motor operation to another, while motor reversing cam switches allow smooth motor direction change. Merz rotary cam switches, in ratings up to 80A, are available with up to 3 poles, with a 5kA SCCR rating. These Merz disconnect switches are cULus and CE certified and carry a 1-year warranty. Learn more by visiting: www.automationdirect.com/disconnect-switches Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings