https://www.AutomationDirect.com/brx-plcs?utm_source=U4msImST9mI&utm_medium=VideoTeamDescription
(VID-BRX-0033)
Expansion modules snap onto the side of any BRX Micro PLC Unit (MPU) or BRX Remote I/O controller. Newly added BRX discrete I/O modules include 5, 8, and 16-point relay output modules with Form A (SPST) and Form C (SPDT) options; 16-point 2-5 VDC discrete input and output modules; a 16-point 2-5 VDC discrete combination input/output module. In addition, a new Pluggable Option Module (POM) with full Ethernet capability and support for MQTT Client, Do-more, EtherNet/IP, Ethernet remote I/O, and Modbus TCP protocols (for use with Ethernet MPUs only) has also been added to the lineup.
Online Support Page: https://community.automationdirect.com/s/?utm_source=U4msImST9mI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect recently launched six more discrete IO modules and one new Ethernet pluggable option module for our BRX PLC line. The newly added BRX discrete I/O modules include a high current 5-point relay output module with Form C SPDT relays. This 5-point relay output module works with 5-125 volts DC or 5-254 volts AC. We also added an 8, and 16-point relay output module with Form A SPST dry contact relays. Rounding out the new additions are 16-point 2-5 VDC discrete input and output modules and a 16-point 2-5 VDC discrete combination input/output module. These expansion modules easily snap onto the side of any BRX Micro PLC Unit or BRX Remote I/O controller. The new Pluggable Option Module has full Ethernet capability and support for MQTT Client, Do- more, EtherNet/IP, Ethernet remote I/O, and Modbus TCP protocols. The new BRX PLC I/O modules carry these certifications and a 2-year warranty. Learn more by visiting: www.automationdirect.com/brx-plcs Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings