To
Monday Minute at AutomationDirect. AutomationDirect recently launched an additional line of Electric Motor Controls from the brand WEG. These new additions to AutomationDirect's offering of WEG Electric motor controls expand its application space in solutions for switching and controlling motors. The WEG Electric CWB series of IEC contactors meets the requirements of a wide range of industrial applications. The magnetic contactors are available with AC or DC coils, in ratings up to 60 horsepower at 575 Volts. The RW27/67 series thermal overload relays include one normally open and one normally closed isolated auxiliary contact, and mount directly to the compatible contactor for compact and reliable installation. The RW-E series electronic overload relays protect motors in a wide range of applications by offering selectable trip classes. WEG CWB series contactors are offered with a full line of accessories. The new ESW/PESW series enclosed manual motor starters offer convenient pre-wired, ready-to-install units for operating the electric service to a motor. The ESW series units with metallic NEMA 1 rated enclosures offer a general industrial solution and the PESW series units with NEMA 4 rated enclosures are perfect for harsh environments. The MPW series manual motor protectors cover the function of motor starter, disconnect, controller, overload protection and branch circuit protection in a very compact device. Models are available in ratings up to 32A. Learn more by visiting to www.automationdirect.com/motor-controls Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings