https://www.AutomationDirect.com/stepper-motor-linear-actuators
(VID-MC-0041)
These stepper motor linear actuator are SureStep NEMA 17 or NEMA 23 frame stepper motors with a stainless-steel lead-screw extension of the rotor. In conjunction with the provided screw nut, this actuator translates motor torque into linear thrust. They can provide up to 193 lbs. of thrust, or speeds up to 18 in/sec. Nine standard "leads" (travel per rev) are offered, with screw lengths of 6, 9, or 12 inches, and all are stocked products ready for immediate delivery. Long life, no maintenance triangular screw nuts are included. Optional round screw nuts, and extension cables in 6-, 10-, and 20-foot lengths complete the offering.
Monday Minute at AutomationDirect. AutomationDirect recently launched new stepper motor linear actuators from our brand SureStep. AutomationDirect has added stepper motor linear actuators to its SureStep line of stepper motion control products. These linear actuators are NEMA 17 or NEMA 23 frame stepper motors with a stainless-steel lead-screw extension of the rotor. In conjunction with the provided screw nut, this actuator translates motor torque into linear thrust. They can provide up to 193 lbs. of thrust, or speeds up to 18 in/sec. Eight standard “leads” (travel per rev) are offered, with screw lengths of 6, 9, or 12 inches, and all are stocked products ready for immediate delivery. Long life, no-maintenance triangular screw nuts are included. Optional round screw nuts, and extension cables in 6-, 10-, and 20-foot lengths complete the offering. These new SureStep linear actuators have a one-year warranty. Be sure to check out our Stepper Selector Tool located on our website. Learn more by visiting: https://www.automationdirect.com/stepper-motor-linear-actuators Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings