https://www.AutomationDirect.com/process-controllers?utm_source=TCCuaq21xTY&utm_medium=VideoTeamDescription
(VID-PC-0007)
The ProSense SCU- family of universal input signal conditioners provides several input and output options with current, voltage, RTD, thermocouple, and potentiometer inputs and output options include current, voltage or relay outputs. The SCU-PDM2 programming module provides process data, programming modifications, and password protection.
Monday Minute at AutomationDirect. AutomationDirect offers many styles of process control and measurement devices. The ProSense SCU- family of universal input signal conditioners provides several input and output options with current, voltage, RTD, thermocouple and potentiometer inputs and output options include current, voltage or relay outputs. To program these SCU signal conditioners, we offer the SCU-PDM2 which is the second generation of detachable programming/display module. The SCU-PDM2 operates the same as its predecessor but has a more advanced display. The SCU-PDM2 module easily connects to the front of the universal signal conditioners and one programming module can be used to program subsequent transmitters. The fixed display is beneficial for visualization of process data and status, and the programming unit offers a password feature to block out unauthorized program modifications. Users can select available input and output types, setpoints, and engineering units. These ProSense units offer these agency approvals and a 5-year warranty. You can find the specs and user manuals for these process control units on our website by visiting www.automationdirect.com/process-controllers Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings