https://www.AutomationDirect.com/differential-pressure-transmitters
(VID-PR-0006)
The new ProSense DPTW series differential pressure transmitters are precision engineered for accurate differential or gauge pressure measurement of a wide variety of liquids, gases, and steam applied to both pressure sensing ports. This series is up to 8 times smaller than a conventional style DP transmitter and is ideal for industrial, commercial, and OEM process measurement applications including differential, positive, or negative pressures; hydrostatic liquid level in pressurized or open tanks; and flow measurement using primary differential pressure flow elements such as an annular pitot tube, orifice plate or venturi tube. Seven models are available with various measuring ranges of up to 400 inches of water column; all offer 4-20 mA outputs, 12-32 VDC operating voltage and ¼-inch female NPT process connection.
Today's Monday Minute: ProSense Differential Pressure Sensors from AutomationDirect These new pressure sensors are ideal for liquid, gas and steam measurement operations. Common applications are pressurized and non-pressurized tanks levels, flow measurement, pollution monitoring, furnace airflow rate, and more. They provide 4-20 milliamp output signals and operate from 12-32 volts. They feature a bright 6-digit LCD display with keylock function. The display can be easily rotated in 90-degree increments. These sensors have a rugged NEMA 4X aluminum die-cast housing. These ProSense Pressure Sensors offer a 3-year warranty and carry these agency approvals.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings