To learn more: https://www.automationdirect.com/ac-motors?utm_source=S_ARUdlIP-Q&utm_medium=VideoTeamDescription
(VID-MT-0022)
AutomationDirect sells a huge selection of motors for any application including IEC motors and brake motors by M.G.M Electric motors. M.G.M. is an Italian based family-owned company leading the way in brake motor manufacturing since 1950. Select models of brake motors even have NEMA mounting.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=S_ARUdlIP-Q&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect.com sells a huge selection of motors for any application, including IEC motors and brake motors by M.G.M Electric Motors. M.G.M. is an Italian-based family-owned company leading the way in brake motor manufacturing since 1950. IEC motors are utilized in most global machine designs and are physically smaller than equally powered NEMA motors. Aluminum construction also makes them 25% lighter. MGM IEC motors are available in ¼ through 5 HP with IEC 63 through 112 frames and B3, B5, B14, B34 and B35 mounting. MGM brake motors provide unparalleled braking performance at an unbeatable price. MGM BAX series are designed from the ground up as dedicated brake motors. They utilize an integrated 3-phase brake coil design, which provides 3x faster response time and twice the holding torque of typical single-phase brake motors. A 3-phase brake allows use of a larger brake disc that is twice the diameter and 4x the surface area of the competition. The brake disc is attached to a splined shaft for better torque transfer. All of this means you will have a brake motor that performs better, is more reliable, and costs less. These motors are IEC design, but select models come with NEMA compatible mounting, so you can replace your NEMA brake motor with an MGM brake motor to take advantage of all these benefits. MGM IEC brake motors are available in 1/4 through 5 HP with B5, B34 and B35 IEC mounting as well as NEMA 56C through 182TC mounting. Click here to see all motors from AutomationDirect.com. If you need help selecting motors, please see our award-winning support options here.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings