https://www.AutomationDirect.com/general-purpose-motors
(VID-MT-0007)
New IronHorse® MTF2 series farm duty motors, are totally enclosed fan cooled (TEFC) single-phase 208-230V, 1800 RPM AC motors with increased horsepower ranges from 2 hp to 10 hp. The NEMA T-frame motors are IP55 rated and have cast-iron end housings with rolled steel bodies. Farm Duty motors are designed for general purpose applications requiring high starting torque and moderate starting current. New IronHorse MTDP series open drip-proof three-phase motors range in size from 1hp to 50hp at 1800 rpm and 3hp, 5hp, and 7.5 hp at 3600 rpm. Frame sizes are available from 143T to 326T. All models have a rolled steel frame; frame sizes up to 256T have cast aluminum end bells, while frame sizes of 284T or larger have cast iron end bells. These new IronHorse motors are cURus certified, CE approved and have a 2-year warranty.
Monday Minute at AutomationDirect. AutomationDirect is proud to announce the launch of our new Open Drip-Proof and Farm Duty Motors from our IronHorse brand. AutomationDirect has added more farm duty and open drip-proof motors to its extensive general- purpose AC induction motors lineup. The new IronHorse MTDP series open drip-proof three-phase motors range in size from 1hp to 50hp at 1800 rpm and 3hp, 5hp, and 7.5hp at 3600 rpm. Frame sizes are available from 143T to 326T. All models have a rolled steel frame and frame sizes up to 256T, have cast aluminum end bells, while frame sizes of 284T or larger have cast iron end bells. All frame sizes have a fixed base. The new IronHorse MTF2 series farm duty motors, are totally enclosed fan cooled single-phase 208-230V, 1800 RPM AC motors with increased horsepower ranges from 2hp to 10hp. The NEMA T-frame motors are IP55 rated and have cast-iron end housings with rolled steel bodies. Farm Duty motors are designed for applications requiring high starting torque and moderate starting current and are used to power agitators, augers, compressors, conveyors, feeders, hay hoists, grinders, blowers and for other general-purpose heavier materials applications. These new AutomationDirect IronHorse motors offer these certifications and are CE approved and have a 2-year warranty. To learn more, visit www.automationdirect.com/general-purpose-motors Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings