To learn more: https://www.AutomationDirect.com/sensors?utm_source=SB35YYrIxe4&utm_medium=VideoTeamDescription
(VID-SEN-0019)
New ProSense RW mini rectangular photoelectric sensors provide an affordable solution for small applications with very limited space. Available in diffuse, diffuse with adjustable background suppression, retroreflective, and through-beam models, their compact light spot provides accurate detection over long distances. These mini rectangular sensors easily detect small, flat, or highly reflective objects. RW series sensors offer light-on or dark-on operation, are available with NPN or PNP outputs, come with a 1-year warranty, and are UL listed, CE marked, and RoHS compliant.
Online Support Page: https://community.automationdirect.com/s/?utm_source=SB35YYrIxe4&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect offers thousands of sensing products and accessories and we now offer even more with these ProSense brand rectangular miniature photoelectric sensors. The ProSense RW mini photoelectric sensors are extremely compact at 14x8x28mm and provide an affordable solution for small applications with very limited space. Available in diffuse, diffuse with adjustable background suppression, retroreflective, and through-beam models, their compact light spot provides accurate detection over long distances and can easily detect small, flat, or highly reflective objects. The RW series sensors are available with an M8 quick disconnect or 2 meter pig tail versions. They have an integrated metal frame for mounting that is resistant to bending and breaking. They operate on 10-30 VDC and are available with NPN or PNP outputs, offer light-on or dark-on operation, and offer these agency approvals (UL listed, CE marked, and RoHS). The ProSense RW photoelectric sensors are IP65/67 rated and come with a 1-year warranty. Learn more on the sensors we offer by visiting www.automationdirect.com/sensors Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings