https://www.automationdirect.com/level-sensors
(VID-LE-0008)
The LC4x level controllers come configured for 120VAC. Learn how to convert these to 240VAC operation.
To switch the LC4x series controllers between 120 and 240 Volta AC, just remove the back plate, pull the circuit boards and switch these two jumpers. In this configuration the controller is set for 120 VAC and in this configuration; the controller is set for 240 VAC. Fold the boards back up and make sure the LEDs, pots and switches line up with the holes in the top of the housing, and insert assembly back into the box. The slots the boards fit into only come half way up the housing so keep an eye on them when replacing the electronics. Make sure you didn’t loose any of the inserts for the unused holes in the housing, and then screw the back on. That’s it! Check out the other videos in this series to learn how to use your Flowline Remote Controller. And if you need any help, please don’t hesitate to call Automation Diredct’s free, award winning tech support during regular business hours. They will be happy to help you. And check out the forums. There are lots of folks there that love to share their years of experience. But don’t post any questions to tech support there; they don’t monitor the forums on a regular basis.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings