To learn more: https://www.AutomationDirect.com/timers?utm_source=S0qX7GkiSFc&utm_medium=VideoTeamDescription
(VID-RL-0010)
Dold timer relays provide timed control for industrial controls and building automation applications. The MK series timer relays are ideal for applications such as process, machine tool and safety control. RK series timers are economical and compact timer relays ideal for time-dependent control needs.
Online Support Page: https://community.automationdirect.com/s/?utm_source=S0qX7GkiSFc&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect recently added new timer relays from the brand Dold. These new Dold timer relays provide timed control for industrial controls and building automation applications. The MK series timer relays are ideal for applications such as process, machine tool, and safety control. These timers are available as cyclic, off-delay, on-delay, and multi-function types, with models that include up to 8 functions in one unit. The MK series is available in voltage ranges from 12 to 240 VAC/VDC. RK series timers are economical and compact timer relays ideal for time-dependent control needs. These timers are available as single-function or multi-function models that cover all common timing functions, time ranges, and voltage needs. The RK series is available in 24 VAC/VDC and 110 to 127 VAC. Both series are DIN rail mountable, include LED lights that indicate current timer status, offer a one-year warranty and have these certifications. Learn more by visiting: www.automationdirect.com/timers Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings