Visit www.AutomationDirect.com for products and prices. (VID-CP-0016)
AutomationDirect is your trusted source for innovative power distribution solutions from Amphenol FTG. FTG’s enclosed power distribution blocks provide a convenient central connection point for multiple conductors — perfect for applications like distributing power from a single source to multiple loads. Designed with modularity in mind, these power distribution blocks allow for easy multi-pole assembly and feature an IP20-rated finger-safe design and many unique innovative features. They’re available in amp ratings up to 380A, with UL voltage ratings up to 1000 volts AC or DC. FTG enclosed terminal blocks provide robust IP20 finger-safe construction, with amp ratings up to 840A and voltage ratings up to 600 VAC. They’re suitable for both aluminum and copper conductors, and can be DIN rail or surface mounted. Both the PDBs and the terminal blocks carry a 100kA SCCR. To learn more about these FTG power distribution products, visit automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings