https://www.AutomationDirect.com/barcode-scanners?utm_source=RSSKiQ_BcnI&utm_medium=VideoTeamDescription
(VID-EID-0001)
CODE brand barcode scanners can be used in a wide variety of industrial and commercial applications. The CR950 handheld series and the CR1100 series that operate in presentation mode or as a small handheld unit can read and decode most 1D and 2D barcodes such as Code128 and QR codes. The CR6022 series scanners add Direct Part Mark (DPM) capability in addition to being able to read 1D and 2D barcodes.
Online Support Page: https://community.automationdirect.com/s/?utm_source=RSSKiQ_BcnI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect has recently added new barcode scanners from the brand CODE. The CODE brand barcode scanners are designed for use in a wide variety of industrial and commercial applications. The CR950 handheld series and the CR1100 series that operate in presentation mode or as a small handheld unit can read and decode most 1D and 2D barcodes such as Code 128 and QR codes. The CR6022 series scanners add Direct Part Mark capability in addition to being able to read 1D and 2D barcodes. All three series are available with RS232 or USB communications. A full line of accessories that include communications cables, mounting stands, and power supplies are available. Code barcode scanners have a 2-, 3- or 5-year warranty depending on model. Learn more by visiting: www.automationdirect.com/barcode-scanners Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings