Visit www.AutomationDirect.com for products and prices. (VID-WD-0049)
When building automation projects, providing access to the system without allowing access to the panel is always a challenge. Here at AutomationDirect, we have you covered with the Modlink series of panel interfaces from Murrelektronik. Nine access combinations are available including connections for RJ45, RJ12, 9- and 15-pin D-Sub, and USB. For power connectivity, select a single power outlet with or without a resettable circuit breaker, or install one with both data and power connections in a single interface! For further customization, select IP65-rated frames with gray, metallic, or transparent covers; optional IP20 touch covers protect your connections from accidental contact. Customize your panel today at AutomationDirect.com!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings