https://www.AutomationDirect.com/timer-relays?utm_source=RQDbHbLzJ_k&utm_medium=VideoTeamDescription
(VID-RL-0013)
ProSense T2 series timer relays are cost-effective, compact devices with easy time delay function and time range setup. T2R-M series multi-mode timer relays have timing ranges of up to 1000 minutes. T2R-ND on-delay, T2R-FD off-delay, and T2R-SST fleeting timer relays have encapsulated protection and timing ranges of up to 100 minutes. Encapsulated T2L-ND on-delay timer relays offer timing ranges of up to 100 minutes or 10,230 seconds. T2S-ND on-delay, T2S-FD off-delay, T2S-SST fleeting, and T2S-TT on-interval timer relays have timing ranges of up to 100 minutes.
Online Support Page: https://community.automationdirect.com/s/?utm_source=RQDbHbLzJ_k&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect's Monday Minute AutomationDirect has added more timer relays to our lineup with the new ProSense T2 series of multi-mode, on-delay, off-delay, fleeting, and on-interval timer relays. These low-cost timer relays have a compact design with easy-to-use potentiometers and DIP switches for selecting time delay functions and timing ranges. The new T2R-M series multi-mode timer relays provide 4 functions in one unit including on-delay, off-delay, interval, and single-shot with timing ranges of up to 1000 minutes. These models timer relays have timing ranges of up to 100 minutes. These timer relays all feature 10A SPDT relay output contacts that can handle most pilot duty and fractional horsepower loads. The T2L-ND on-delay timer relays offer timing ranges of up to 100 minutes or 10,230 seconds. These models of timer relays have timing ranges of up to 100 minutes. These timer relays feature a 1A continuous/10A inrush solid state relay output that is ideal for high duty cycle and long-life applications. The new ProSense T2 series timer relays are encapsulated for protection of internal components against harsh elements and have a one-year warranty and carry these agency approvals. Learn more by visiting: https://www.automationdirect.com/timer-relays Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings