To learn more: https://www.automationdirect.com/t-slotted-components?utm_source=RECJDsD6tSk&utm_medium=VideoTeamDescription
(VID-ST-0004)
Ergoswiss Lift Systems from AutomationDirect provide an affordable solution for adding electrically-controlled, ergonomic height adjustability to equipment or workstations.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=RECJDsD6tSk&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Ergoswiss Lift Systems from AutomationDirect provide an affordable solution for adding electrically-controlled, ergonomic height adjustability to equipment or workstations. Each lifting column features an enclosed motor and screw drive to perform the needed height adjustments. Raise or lower equipment with simple pushbutton controls and save preferred positions in the controller using the 3 memory settings. Up to 4 lifting columns can be connected to one control box and are operated synchronously. Two control boxes can be linked to make up to 8 lifts synchronized if needed. Complete systems are sold containing 4 lift columns, control box, operator module with memory, and all required cables. Or, lifting system components can be purchased separately to build, augment, or maintain a customized lifting system. The Size 8 T-slots on 2 sides allow for mounting of crossbars, shelves, and other attachments, such as Sureframe components and hardware along the entire length of the leg. Click here to see all structural frame components. Click here to see our award-winning support options.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings