https://www.AutomationDirect.com/ac-washdown-motors?utm_source=R7WEJvls30E&utm_medium=VideoTeamDescription
(VID-MT-0008)
- Leeson Washguard SST stainless steel motors and the Leeson Washguard White Duck series, which features a chemical-resistant white epoxy finish. Both are offered in 1- or 3-phase configurations with available horsepower ratings from ΒΌ to 10 hp. Leeson Washguard motors have a 1-year warranty from the date of installation
Online Support Page: https://community.automationdirect.com/s/?utm_source=R7WEJvls30E&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect offers a large selection of motors from manufacturers such as Leeson, Marathon, and IronHorse. We offer the Leeson Washguard series washdown motors in stainless steel and white epoxy version. Both types offer interior corrosion protection, sealed bearings, shaft seals and have an IP55 rating. The White Duck white epoxy motors are USDA approved for the food and beverage industries, offer great chemical resistance, and can be less costly than stainless motors. The stainless steel SST models have better chemical resistance in some applications. Please see the motor specs to decide which is best for your application. No matter what type of motor you need AutomationDirect maintains high stock rates and offers fast shipping. Click here to see all motors. Click here to see more Monday Minute videos.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings