To learn more: https://www.AutomationDirect.com/ls-electric-plc?utm_source=QaxzyELigpU&utm_medium=VideoTeamDescription
(VID-XEM-0009)
AutomationDirect wants to solve your motion problems by giving you a top-of-the-line motion system at a bottom of the basement price! The LSElectric motion systems from AutomationDirect offer motion PLCs, Servo Drives, motors, and gearboxes for a complete and easy to integrate solution to your motion needs!
Online Support Page: https://community.automationdirect.com/s/?utm_source=QaxzyELigpU&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
As anyone familiar with motion applications knows, initial design, coordination, setup, tuning, and integration are all very challenging tasks. Throughout the years this has gotten easier with better auto-tuning, easier to use servos and steppers, and many other improvements throughout the industry. What is still lacking for many motion systems however is easy integration of a PLC, Drive, and Motor at an affordable price. Many manufacturers sell all three components, but they often don’t work well together, or if they do, they cost tens of thousands of dollars for even the smallest systems. AutomationDirect wants to put an end to that! We have worked hard with LS Electric to add a complete beginning to end integrated motion system lineup at a very affordable price. Our XGB PLC has the option to control a wide range of servos and motors. It can command them using traditional pulse control, simple ethernet or serial communication, or more advanced motion over EtherCAT. The LS servo lineup from AutomationDirect includes pulse compatible options like the L7C and L7P series of drives, as well as motion over EtherCAT options like the iX7 and Phox servo drives. The L7C, L7P and iX7 options are AC powered, and the Phox lineup allows for DC powered servos. Each set of drives has compatible motors, and several of the motor options will work with several different drive families. AutomationDirect offers an incredible product selector tool through our webstore. This tool helps you ensure the torque, speed, and power requirements of your application will be compatible with the gearbox, motor, and drive system you purchase. Programming is made easier as everything is included in the base software package. Even complex multi-axis integrated motion, such as flying shear, 2D and 3D interpolation, and electronic camming are straightforward with the XG5000 software suite. The IEC compliant XG5000 software includes the Drive CM configuration software for servo parameters, XG-PM for motion control setup and testing as well as the XG5000 software itself to allow tight and easy integration of the servo motion instructions, drives and motors with the rest of your control process. Whether you need a small single axis servo system, or a large machine with many sensors, motion axes and actuators performing a wide variety of functions, the LS Electric Motion control lineup has a great solution for you! We even offer free award-winning technical support to assist with product selection, setup, and support throughout your project. Just another reason that AutomationDirect is the #1 value in automation!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings