To learn more: https://www.automationdirect.com/encoders?utm_source=QaWeplij3Lw&utm_medium=VideoTeamDescription
(VID-EC-0003)
AutomationDirect offers Koyo/JTEKT medium duty encoders to include high PPR (Pulses Per Revolution) models. Available in Totem Pole (Push-Pull) or line driver (differential) configurations, the encoders feature a 50mm diameter body with a 35mm depth. Models are constructed with an 8mm diameter solid or hollow shaft and offer incremental resolutions of 3000, 3600, or 5000 PPR. The encoders are also fitted with a two-meter cable with tinned ends and are available with either 5 VDC or 5 to 30 VDC inputs the high-PPR encoders provide up to 200 kHz response frequency.
Online Support Page: https://community.automationdirect.com/s/?utm_source=QaWeplij3Lw&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our new Hi-PPR or "pulse per revolution" encoders from our parent company - Koyo. Koyo has been manufacturing rotary encoders since 1967 and has remained a leader in industrial encoders. Encoders are used for motion sensing applications of all kinds. We are now offering 12 new Koyo Hi-PPR encoders available in 3000, 3600 and 5000 pulses per revolution. These come in TRD-N solid shaft and TRD-NH hollow shaft style encoders and are available in push-pull or line driver configurations. These new Koyo Hi-PPR encoders are a medium duty encoder that is packed in a small body with a 50mm diameter and 35mm depth and they have up to a 200kHz response frequency. You can find the agency approvals and specs for these new Koyo Hi pulse per revolution encoders on our website at : www.automationdirect.com Don't forget: we sell hundreds of models of Koyo encoders as well as the associated accessories. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about these new encoders or how you plan to use them in your next application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings