Visit www.AutomationDirect.com for products and prices.
(VID-CP-0015)
Dehn is a global leader in lightning and surge protection technology, including the Blitzductorconnect data and signal protection system. This compact modular combined lightning current and surge protection system is designed for universal use in industrial environments where technology signal interfaces, automation, measuring and control circuits may be at risk. Din rail mounted and with easy push-in connections and an integrated mechanical status indicator, Blitzductorconnect arresters have a high discharge capacity and a current carrying capacity of up to 20kA. A defined fail-safe function disconnects the overloaded components without interrupting the signal circuit itself, which ensures safety and a maximum system availability at all times. An available remote signaling unit can be connected to monitor the status of up to 50 arrester modules and report that status back to your higher-level control system. Find a full line of Dehn and other circuit protection equipment at www.automationdirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings