https://www.AutomationDirect.com/thermocouple-ext-wire
(VID-WD-0017)
Extension cable for both Type K and Type J thermocouples is available with either an overall shield (OS) or with individually shielded pairs with an overall shield (SPOS). These cables allow the connection of multiple field sensors to operating instrumentation or PLC input cards with one run versus having to install multiple extension wires. The 20AWG thermocouple extension cable is available in 2, 4, and 8 twisted pairs. Alphanumeric print on the twisted pairs makes identifying the pairs for installation and troubleshooting easy. The thermocouple extension cable is UL PLTC rated. PLTC cable (Power Limited Tray Cable) is rated at 105°C, 300V and is approved for use in Class I, Division 2 Hazardous Locations. The UL approved thermocouple extension wire and cable is cut to length in 1-foot increments with a low 20-foot minimum length.
Monday Minute at Automationdirect. AutomationDirect now offers more thermocouple extension wire and cable. We now offer cable for both Type K and Type J thermocouples and is available with either an overall shield or with individually shielded pairs with an overall shield. These cables allow the connection of multiple field sensors to operating instrumentation or PLC input cards with one run versus having to install multiple extension wires. The 20AWG thermocouple extension cable is available in 2, 4, and 8 twisted pairs. Alphanumeric print on the twisted pairs makes identifying the pairs for installation and troubleshooting easy. The thermocouple extension cable is UL PLTC rated. PLTC cable is rated at 105°C, 300V and is approved for use in Class I, Division 2 Hazardous Locations. AutomationDirect's UL approved thermocouple extension wire and cable starts at $0.87 per foot and is cut to length in 1-foot increments with a low 20-foot minimum length. Learn more by visiting www.automationdirect.com/thermocouple-ext-wire Click here to see our other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings