https://www.automationdirect.com/p3000
(VID-P3-0003)
AutomationDirect's Productivity3000 controller family now includes the P3-SCM serial communication module. The option to add more serial ports allows the connection of many peripherals, such as bar code scanners, drives, weight scales, printers, HMI displays and most any Modbus or ASCII device, into one control system.
The four-port serial communication module contains three RS-232 (RJ12) half or full duplex ports and one port selectable between RS-232 (RJ12) and RS-485 (four-wire terminal block). All ports support Modbus RTU Master/Slave, ASCII In/Out, and custom communication protocols up to 38.4K baud rate. In addition to RS-232, the module's first port provides 5V, 210mA power for the C-more Micro monochrome HMI. The module also features a 16-LED status display to show communication status for each port.
Our FREE Practical Guide to Programmable Logic Controllers eBook: https://www.automationdirect.com/ebooks/plc-handbook
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our new serial communications module for our Productivity 3000 controller, part number P3-SCM. This new SCM serial communication module for the Productivity3000 controller family gives our customers the option to add more serial ports allowing the connection of many peripherals, such as bar code scanners, drives, weight scales, printers, HMI displays and most any Modbus or ASCII device, into one control system. The new p3-SCM four-port serial communication module contains three RS-232 (RJ12) half or full duplex ports and one port selectable between RS-232 (RJ12) and RS-485 (four-wire terminal block). All ports support Modbus RTU Master/Slave, ASCII In/Out, and custom communication protocols up to 38.4K baud rate. In addition to RS-232, the module's first port provides 5V, 210mA power for the C-more Micro monochrome HMI. The module also features a 16-LED status display to show communication status for each port. There are NO base or slot limits on this SCM module, so you can fill an eleven slot base with P3-SCM modules. Don't forget; if your purchase one of these modules, please make sure to update your software and firmware to the latest versions so you can take advantage of all of the new features included. You can find the specs for these new P3-SCM modules on our website at: www.automationdirect.com Don't forget to look at all of the powerful and user friendly modules that the Productivity 3000 controller has to offer. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about these new P3-SCM modules or how you plan to use them in your application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings