Visit www.AutomationDirect.com for products and prices. (VID-SLE-0063)
In automation, things can move fast; and where hazards and critical events are concerned, every second counts. Beacons and audible alarms are your best tool for seeing your system status at a glance. AutomationDirect is proud to include Pfannenberg's heavy duty PYRA and PATROL series in our vast lineup of industrial signal beacons. We have plenty of options, be it Xenon, LED, visual-audible combo devices or even traffic management lights! Models with LEDs offer selectable light and color change options, while Xenon versions provide 190cd light intensity and an incredible 320m viewing distance. The PATROL series adds audible alarms up to 122 dB, best for high-noise or outdoor environmental coverage. These beacons are IP66 rated and come with a 10-year warranty. See all our signaling options at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings