https://www.AutomationDirect.com/safety?utm_source=Nm8rWoGVbLE&utm_medium=VideoTeam
(VID-SA-0037)
AutomationDirect offers SSP safety enabling switches, also known as "hold-to-run" or "dead man's" switches. When used in conjunction with a properly designed safety system, they provide the operator with a special control mode for tasks such as maintenance or debugging of hazardous equipment.
Online Support Page: https://community.automationdirect.com/s/?utm_source=Nm8rWoGVbLE&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect has been offering safety products for years so that we can be your one-stop-shop for automation products. We now offer SSP safety enabling switches, also known as hold-to-run or dead man's switches. When used in conjunction with a properly designed safety system, they provide the operator with a special control mode for tasks such as slow speed and jogging motion for maintenance or debugging of hazardous equipment. These switches consist of a spring-return three-position grip button that must be maintained by the operator in the middle position for the machinery to continue operating. In addition to the grip button, models are available that include a built-in E-stop button, LED indicators, additional pushbuttons for auxiliary functions, or an activity sensor to detect when the switch is in its home position. These switches have an ergonomic design so they can be used in the right or left hand. All models come in a rugged IP67 enclosure and are easy to use even with gloved hands. These SSP safety enabling switches and accessories come with a one-year warranty and offer these agency approvals. Learn more on the sensors we offer by visiting www.automationdirect.com/safety Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings