To learn more: https://www.AutomationDirect.com/graphical-panel-meters?utm_source=L85fAzhDfEI&utm_medium=VideoTeamDescription
(VID-PS-0041)
Graphical panel meters combine the instant visual representation of an analog meter with the accuracy of a digital meter. This style of panel meter features a curved bar that provides an instant visual display, plus a digital readout for reading accuracy..
Online Support Page: https://community.automationdirect.com/s/?utm_source=L85fAzhDfEI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Are you looking for a convenient way to monitor voltage, current, temperature, or frequency in your application? Well, AutomationDirect has the answer with numerous low-cost graphical panel meters available. These meters provide easy-to-read digital displays for various measurement and monitoring systems. Our graphical panel meters are offered in standard 3-inch models and advanced 4-inch models, both from the brand Trumeter. The standard Trumeter ADM 100 graphical panel meters offer versatile programmable features and user-configurable alarms. These standard meters have 40-segment programable bar graph displays with a four-character custom message/alarm area. These meters combine the instant response of an analog meter with the accuracy of a digital meter. The LCD displays have a user-adjustable backlight brightness, with flash option, and red, green, or white colors. They offer fully programmable, scalable inputs that can measure voltage, current, frequency, rate, or temperature. They have up to 10 independent set-point alarms that can trigger dynamic visual messaging and control two independent physical outputs. These outputs can be quickly set up in the free configuration software to either turn on a digital output or transmit a 4-20 mA analog output. The advanced Trumeter ADM 200 graphical panel meters offer a 4-inch display with a 60-segment curved bar graph and an easily readable 4-digit readout. They have a separate starburst display area for annunciators, custom messages, and alarms. The backlight colors and brightness are user-programmable and offer full-color RGB. They accept voltage, current, frequency, or power and provide Modbus communications with select models. The advanced models also offer 1 current and 2 discrete outputs. To learn more about these easy-to-use graphical panels, visit AutomationDirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings